IESNA:LM-63-2002
[TEST]P1344700
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25W2N902750DE010 E3A301GPH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]391
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
16.8 25.9 42 65.7 181.3 450.5 845.6 1276.8 1583.6 1673.4
1730.3 1787.6 1829.9 1860.2 1889 1909.8 1932 1945.5 1954.3 1947
1931.3 1893 1844.8 1781.4 1714.6 1616.5 1514.7 1409.6 1244.7 825.2
425.4 168.9 45.6 19.3 4 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.8 26.3 42 65.3 178.8 435.9 815.3 1247.6 1552.6 1642.4
1712 1760.2 1806.9 1839 1866 1886.4 1905 1920 1924 1915.2
1893.7 1861.3 1813.1 1750 1673 1588.4 1488.8 1366.6 1211.9 794.6
406 165.6 46 19.7 4.4 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.8 25.2 40.1 64.6 175.5 401.3 761.4 1172.9 1482.6 1568.3
1632.5 1685.8 1720.4 1748.9 1772.6 1789 1800.3 1812 1810.9 1799.2
1778.8 1742 1691.6 1634.7 1562.8 1466.2 1369.5 1248.7 1086 662.5
329.8 149.6 43 19 4.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.8 25.9 39.8 62.7 155.8 361.9 682.6 1053.2 1355.6 1445.7
1513.6 1560.3 1596.4 1620.8 1635.1 1643.5 1648.2 1653.3 1647.8 1632.5
1605.9 1570.1 1522.3 1455.6 1384.4 1276.1 1167 1027.3 859.5 466.2
244.1 129.1 39.8 17.9 5.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.8 25.2 39 59.1 133.5 311.5 579.7 901.8 1191.8 1273.5
1338.1 1387.4 1421.7 1444.6 1456.7 1457.4 1453 1443.9 1431.9 1412.5
1377.9 1332.6 1272.1 1191.8 1084.2 967.8 838 701.9 580.8 308.6
175.1 99.6 36.1 16.1 5.8 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.8 24.8 37.6 55.5 113.8 258.6 464 724.1 955.1 1036.1
1101 1149.1 1178.7 1194.7 1199.9 1193.7 1179.1 1154.6 1128.4 1094.1
1049.9 990.1 912.7 819.7 713.9 612.5 512.2 429 347.7 203.2
124.8 74.1 33.9 12 5.1 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
16.8 24.4 36.1 51.8 96.7 206.8 365.5 549.8 723.8 779.6
827.4 862.8 883.6 890.1 883.9 867.1 843.1 808 766.1 723
678.5 620.5 550.1 477.5 399.8 343.3 287.5 241.9 206.1 136.1
87.6 47.8 20.1 8 3.3 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
16.8 22.6 31 40.5 52.2 85 137.9 182.8 214.9 220.3
222.9 221.1 216.3 209 201 190.1 178.4 164.5 152.9 138.3
126.2 114.5 102.5 91.9 79.9 68.9 58.4 48.9 37.2 14.6
9.1 4 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
16.8 19.7 22.3 24.4 26.3 27 26.3 24.4 23 21.9
21.2 20.4 19.3 18.2 17.1 16.1 15.3 13.5 11.7 9.5
6.9 4.7 4 3.3 2.6 1.8 1.5 0.7 0.7 0
0 0 0 0.4 0.4 0.4 0.7 0.7 0.7 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0.7 0.7 0
16.8 16.8 15.7 14.6 12.8 10.6 8.8 7.3 5.5 4.7
4.4 3.6 3.3 2.9 2.6 2.2 1.8 1.1 1.1 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.7 0.7 0.7 0.7 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
16.8 13.9 10.9 8.4 6.2 4.4 3.3 2.2 1.1 0.7
0.7 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.7 0.7 0.7 0.7 0
16.8 11.7 8 5.5 3.6 2.6 1.5 0.7 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5 1.8 1.8
1.5 1.5 1.1 1.1 0.7 0.7 0.4 0.4 0
16.8 10.6 6.9 4.4 2.9 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.7 1.1 1.5 1.5 1.8 1.8 1.8 2.2 2.2 2.2
1.8 1.8 1.5 1.1 1.1 0.7 0.4 0.4 0
16.8 10.2 6.2 4 2.6 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.7
1.1 1.5 1.5 1.8 1.8 2.2 1.8 2.2 2.2 2.2
2.2 1.8 1.5 1.5 1.1 0.7 0.4 0.4 0
